DMS & OMS Cameras
We Manufacture Driver/Occupant Monitoring System Cameras
For Smart and Safe Driving
Create advanced automotive vision solutions with the newest safety systems
New generation cars should be more protective of drivers and occupants than those before them. The latest technological advancements mean staying safe is easier with smart camera systems. These DMS systems are proven to reduce road traffic accidents, and are now a legal requirement in new automotives in the EU and US.
Applications
Gesture Recognition
Iris Scanning
Head Roll
Eye Tracking
Augmented Reality
Machine Vision
LI-USB30-OX02C1B-VCSEL-DMS-GM2B-050H
LI-OX02C1B-VCSEL-DMS-GM2B-050H
LI-OX05B1S-VCSEL-OMS-96717-200H
LI-USB30-OX05B1S-VCSEL-OMS-96717-200H
LI-USB30-VB1940-VCL-OMS-FP3-137H
LI-VB1940-VCL-OMS-FP3-137H
LI-OV2312-OAX40-VCL-OMS-GM2B-175H
LI-OX05B1S-OAX40-VCL-OMS-GM2B-200H
LI-USB30-VB1940-VCL-OMS-GM2B-137H
LI-VB1940-VCL-OMS-GM2B-137H
LI-USB30-OV2312-VCSEL-OMS-GMSL2-177H
LI-OV2312-VCSEL-OMS-GMSL2-177H
LI-USB30-OV2311-VCSEL-GMSL2-055H
LI-OV2311-VCSEL-GMSL2-055H
LI-USB30-OX05B1S-VCSEL-OMS-9295-200H
LI-OX05B1S-VCSEL-OMS-9295-200H
LI-USB30-ST-VG1762-RGBIR-OMS/DMS
LI-ST-VG1762-RGBIR-OMS/DMS
LI-USB30-ST-VG1762-RGBIR-OMS/DMS-T
LI-ST-VG1762-RGBIR-OMS/DMS-T
LI-USB30-ST-VG5761-MONO-DMS-T
LI-USB30-OV2311-IR-GMSL2-047H
LI-OV2311-IR-GMSL2-047H
LI-ST-VG5761-MONO-DMS-T
Key Features:
- High-performance sensors: OmniVision OV2311, OV2312, OX05B1S; STMicroelectronics VB56G4A, VG1762, VG5761
- Specialized VCSEL (Vertical-Cavity Surface-Emitting Laser) options for enhanced low-light performance
- Multiple interface options: GMSL2, FPD-Link III, USB 3.0
- Integrated ISPs: OmniVision OAX40, Mobileye EyeQ4
- RGB-IR and Mono sensor options for versatile imaging capabilities
- Compact designs optimized for in-cabin mounting
Our DMS OMS cameras represent cutting-edge technology in driver monitoring system solutions. These sophisticated camera systems are designed to enhance safety in modern vehicles by continuously monitoring both the driver and occupants.
The DMS camera modules, featuring sensors like the ST VB56G4A and OV2311, are specifically tailored for driver monitoring. They excel in tracking eye movements, head position, and facial expressions, crucial for detecting signs of drowsiness or distraction.
Complementing these, our OMS camera options, such as the OX05B1S and VG1762 models, provide comprehensive occupant monitoring capabilities. These cameras enable advanced features like passenger detection, seat belt usage monitoring, and even child presence detection, significantly enhancing in-cabin safety.
Many of our cameras incorporate VCSEL technology, ensuring superior performance in low-light conditions – a critical factor for reliable in-cabin monitoring. The variety of interface options, including GMSL2 and USB 3.0, allows for flexible integration into various vehicle architectures.
Our DMS & OMS cameras provide the advanced imaging capabilities necessary for next-generation automotive safety systems. Whether you’re developing a basic driver alertness monitor or a comprehensive occupant safety system, our cameras deliver the performance, reliability, and innovation your project demands.
Enhance your vehicle’s safety intelligence with our state-of-the-art DMS & OMS camera solutions.