Camera Specification:
LI-OX02C1B-VCSEL-DMS-GM2B-050H
Global Shutter OX02C1B GMSL2 Camera
$499.00
For high volume order, please email sales@leopardimaging.com
Global Shutter OX02C1B GMSL2 Camera
$499.00
For high volume order, please email sales@leopardimaging.com
EYE SAFETY: PASS IEC 60825 STANDARD
OmniVision B&W Sensor OX02C1B with PureCel®Plus-S and Nyxel® Technologies
10-bit RAW data
Monochrome sensor
Global shutter
GMSL2 MAX96717F serializer
940 nm IR filter
| Resolution: | 1920 (H) x 1280 (V) (active pixels) |
| Focused Distance: | Focus at 0.6m to cover 0.435 m ~ 0.964m |
| Optical Format: | 1/3.52″ |
| Pixel Size: | 2.2 x 2.2 μm |
| Lens: | FOV H 50° |
| Weight: | ~ 84 g |
| Part#: | LI-OX02C1B-VCSEL-DMS-GM2B-050H |
| USB 3.0 EVA Kit Part#: | LI-USB30-OX02C1B-VCSEL-DMS-GM2B-050H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– Autonomous Driving
– Driver Monitoring System
– Occupant Monitoring System
– In-Cabin Monitoring System
| Camera Tool Source Code in C# |
| Capture & Display |
| Register Access Function |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here

