LI-USB30-OX05B1S-VCSEL-OMS-96717-143H

$709.00

Image Product Quantity

LI-OX05B1S-VCSEL-OMS-96717-143H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

296 in stock (can be backordered)

1

LI-GMSL2-USB

415 in stock (can be backordered)

1

LI-PS12-01

Available on backorder

1

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

EYE SAFETY: PASS IEC 60825 – 1:2014 STANDARD

Compatible with Qualcomm SA8650 (Ride) devices
OmniVision 1/2.5″ RGB-IR CMOS 5MP Image Sensor OX05B1S
Global shutter
GMSL2 ADI MAX96717G serializer
Visible + 940 nm band pass filter
Output Format: RAW RGB-IR
Color / Mono: RGB-IR
Resolution: 2592 (H) x 1944 (V) (active pixels)
Optical Format: 1/2.5″
Pixel Size: 2.2 x 2.2 μm
Lens: FOV H 143°
Focusing Distance: 50 cm
Part#: LI-OX05B1S-VCSEL-OMS-96717-143H
USB 3.0 EVA Kit Part#: LI-USB30-OX05B1S-VCSEL-OMS-96717-143H
Note: The USB3.0 camera outputs RGB and IR data together, and an external ISP is required to separate them.

Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System

Kit Part#: LI-USB30-OX05B1S-VCSEL-OMS-96717-143H
Kits Include: 1. Serial Camera: LI-OX05B1S-VCSEL-OMS-96717-143H x 1
2. DeSer Box: LI-GMSL2-USB x 1
3. Fakra Coax Cable (3m): FAK-SMZSMZ-3M x 1
4. USB 3.0 Cable x 1
5. 12 VDC Power Supply x 1

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-OX05B1S-VCSEL-OMS-96717-143H

    LI-OX05B1S-VCSEL-OMS-96717-143H

    $599.00