LI-AR0234-AF0130-TX10-GMSL2-140H

 

This product will coming soon! Stay tuned for updates.

For pre-sale inquiries or technical questions, please contact our sales team at sales@leopardimaging.com

 

 

Image Product Quantity

LI-AR0234-AF0130-TX10-GMSL2-140H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

501 in stock (can be backordered)

1
This product is currently unavailable.

For high volume order, please email sales@leopardimaging.com

Onsemi 1.2MP Smart iToF BSI CMOS Global Shutter depth Sensor AF0130
Onsemi CMOS 2.3MP Global Shutter Image Sensor AR0234CS
FPGA included
ISP included
Lumotive TX10 Transmitter
GMSL2 Serializer MAX9295D
GMSL2 Serial Coax Interface with PoC
AF0130 iToF camera maximum frame rate: 60 fps @ 1.2 MP, 100 fps @ VGA
AR0234 RGB camera maximum frame rate:
30 fps @ 1920 x 1200 (based on ISP binary)
Power Supply Range: 12 ~ 19 VDC
Ingress Protection: IP50
Wavelength: 910 nm
Scanning Field of View: 105˚
FWHM Beam Divergence (Scanning): 2.5˚ to 20˚
Beam Divergence (non-scanning): 140°
Minimum Laser Pulse Width: 2.0 ns

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Industrial & Robotics
Automotive
Smart Home & Consumer Electronics
Medical & Life Sciences
Security & Surveillance

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00