OA8000 Processor and OAX8000 ISP
Image Processing System with OA8000 and OAX8000
Key Features
OMNIVISION OA8000
OMNIVISION’s OA8000 is the industry first, ultra-low-power AI-enabled video processor supporting OMNIVISION’s various high-resolution RGB and RGB-IR sensors, which are capable of deep learning inferences on the edge. The OA8000’s core consists of a powerful neural processor unit (NPU) with 1K MAC of neural network (CNN) acceleration at a high frame rate and low power consumption. Together with Leopard Imaging embedded vision design and manufacturing expertise and technical support, the edge computing in machine vision will be taken to an entirely new level.
Click here to view information on the OA8000
OMNIVISION OAX8000
In 2021, Leopard Imaging released a series of driving monitoring system (DMS) cameras and is ready to empower more automotive clients with OAX8000. OMNIVISION’s OAX8000 provides the automotive industry’s unique DMS processor with on-chip DDR3 SDRAM memory (1Gb). This is also the only dedicated DMS processor to integrate a NPU and ISP, which provide dedicated processing speeds up to 1.1 trillion operations per second for eye gaze and eye tracking algorithms.
Click here to view information on the OAX8000
Storage:
– 256Mb serial flash memory with Quad SPI/QPI
– 1Gb serial NAND flash memory
– 1 Micro SD card interface
Video encoder:
– High-profile advanced video encoder
– JPEG encoder for still pictures
Neural network accelerator:
– 1K MAC NPU
– SIMD pixel processor
Camera interfaces:
– 4-lane or 2-lane MIPI CSI-2
– Supports up to 5MP image sensor
Wireless:
– 2.4GHz and 5GHz WIFI
Size:
– 88.0 (L) x 60.0 (W)
Operating temperature:
– -20℃ ~ +70℃
Weight:
– ~ 28 g
Part#:
– LI-OA8000-MB
1x 2-lane MIPI CSI-2 TX port
1 x USB2.0 Micro-B interface
1 x Micro SD card interface
1 x UART & JTAG interface
WIFI Antenna chip included for wireless communication