LI-IMX901C-GM2B-086H

Global shutter IMX901 Fakra camera with 8K horizontal resolution

$1,699.00

Image Product Quantity

LI-IMX901C-GM2B-086H (CAMERA ONLY)

5 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

556 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 22.67 mm (Type 1.4) CMOS solid-state Image Sensor IMX901
12-bit / 10-bit RAW data output
Global shutter
ADI GMSL2 serializer MAX96717
Color / Mono: Color
Resolution: 8016 (H) x 2048 (V) (active pixels)
Maximum Frame Rate:
60fps @ 3-exposure HDR
Optical Format: 1.4″
Pixel Size: 2.74 x 2.74 μm
Lens FOV: 86˚ horizontal
Power Supply Range:
9 ~ 19 VDC
Weight:
~ 280g
Part#: LI-IMX901C-GM2B-086H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

FA
ITS

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A ✔ N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00