LI-USB30-S5K2G1-FP4-120H

7.4MP S5K2G1 FPD-Link IV Camera

$679.00

Image Product Quantity

LI-S5K2G1-FP4-120H (CAMERA ONLY)

10 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

341 in stock (can be backordered)

1

LI-TI9702-IPX-DESER

71 in stock (can be backordered)

1

LI-USB30-CSLINK-IPX-TESTER

12 in stock

1

LI-PS12-01

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Samsung Automotive 1/1.7″ 7.4 MP CMOS Image Sensor S5K2G1
RCCB Sensor
Coax Serial real time streaming
FPD-Link IV Serializer
Lens: FOV H 120˚
Resolution: 3840 x 1920 @ 16 fps
Optical format: 1/1.7″
Pixel size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Compact size: 30 (L) x 30 (W) mm
Part#: LI-USB30-S5K2G1-FP4-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Autonomous Driving

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-S5K2G1-FP4-120H
Kit Includes: 1. Serial Camera: LI-S5K2G1-FP4-120H x 1
2. DeSer Board: LI-FPDLINKIV-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1
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
  • LI-S5K2G1-FP4-120H

    LI-S5K2G1-FP4-120H

    $569.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-USB30-S5K2G1-FP4-060H

    LI-USB30-S5K2G1-FP4-060H

    $619.00
  • LI-S5K2G1-FP4-060H

    LI-S5K2G1-FP4-060H

    $509.00