LI-USB30-S5K2G1-FP4-060H

7.4MP S5K2G1 FPD-Link IV Camera

$619.00

Image Product Quantity

LI-S5K2G1-FP4-060H (CAMERA ONLY)

10 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

691 in stock (can be backordered)

1

LI-TI9702-IPX-DESER

71 in stock (can be backordered)

1

LI-USB30-CSLINK-IPX-TESTER

14 in stock

1

LI-PS12-01

9 in stock (can be backordered)

1

10 in stock

For high volume order, please email sales@leopardimaging.com

Samsung Automotive 1/1.7″ 7.4 MP CMOS Image Sensor S5K2G1
RCCB Sensor
Coax Serial real time streaming
FPD-Link IV Serializer
Lens: FOV H 60˚
Resolution: 3840 x 1920 @ 16 fps
Optical format: 1/1.7″
Pixel size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Compact size: 30 (L) x 30 (W) mm
Part#: LI-USB30-S5K2G1-FP4-060H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Autonomous Driving

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-S5K2G1-FP4-060H
Kit Includes: 1. Serial Camera: LI-S5K2G1-FP4-060H x 1
2. DeSer Board: LI-FPDLINKIV-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-S5K2G1-FP4-120H

    LI-S5K2G1-FP4-120H

    $569.00
  • LI-USB30-S5K2G1-FP4-120H

    LI-USB30-S5K2G1-FP4-120H

    $679.00
  • LI-S5K2G1-FP4-060H

    LI-S5K2G1-FP4-060H

    $509.00