LI-IMX728RCCG-GM2B-120H-DSL

ES3 Version IMX728RCCG 96717 Camera Module

$459.00

Image Product Quantity

LI-IMX728RCCG-GM2B-120H-DSL (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

690 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Compatible with Qualcomm Auto platform 8775
Sony Diagonal 9.30 mm 8.39MP CMOS RCCG Sensor IMX728 (ES3)
Maxim GMSL2 Serializer MAX96717G
GMSL2 Serial Coax Interface with PoC
Lens: FOV H 120°
Resolution: 3857 (H) x 2177 (V) (active pixels)
Frame Rate: 30 fps @ 3856 x 2176
Optical Format: 1/1.72″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-IMX728RCCG-GM2B-120H-DSL
USB 3.0 EVA Kit Part#: LI-USB30-IMX728RCCG-GM2B-120H-DSL

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A ✔ ✔ ✔ N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-IMX728RCCB-GM2B-120H-DSL

    LI-IMX728RCCB-GM2B-120H-DSL

    $459.00
  • LI-IMX728-GM2B-120H-DSL

    LI-IMX728-GM2B-120H-DSL

    $459.00