LI-USB30-OV2311-VCSEL-GMSL2-055H

$609.00

Image Product Quantity

LI-OV2311-VCSEL-GMSL2-055H (CAMERA ONLY)

21 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

770 in stock (can be backordered)

1

LI-GMSL2-USB

170 in stock

1

LI-PS12-01

117 in stock (can be backordered)

1

170 in stock

For high volume order, please email sales@leopardimaging.com

EYE SAFETY: PASS IEC 60825 STANDARD

OmniVision CMOS Image Sensor OV2311
10-bit RAW data
Monochrome sensor
Global shutter
GMSL2 MAX96717F serializer
940 nm IR filter

Resolution: 1600 (H) x 1300 (V) (active pixels)
Optical Format: 1/2.9″
Pixel Size: 3.0 x 3.0 μm
Lens: FOV H 55°
Focusing Distance: 70 cm
Weight: ~ 80 g
Part#: LI-OV2311-VCSEL-GMSL2-055H
USB 3.0 EVA Kit Part#: LI-USB30-OV2311-VCSEL-GMSL2-055H

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Augmented Reality
– Machine Vision

Kit Part#: LI-USB30-OV2311-VCSEL-GMSL2-055H
Kits Include: 1. Serial Camera: LI-OV2311-VCSEL-GMSL2-055H x 1
2. DeSer Box: LI-GMSL2-USB x 1
3. Fakra Coax Cable: 3-Meter Fakra Cable x 1
4. USB 3.0 Cable x 1
5. 12 VDC Power Supply x 1
Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-OV2311-VCSEL-GMSL2-055H

    LI-OV2311-VCSEL-GMSL2-055H

    $499.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00