OV2311 Camera Modules for Specialized Global Shutter Imaging
Showing 1–9 of 16 results
-

LI-JEVA-OV2311-GMSL2-100H
$689.00 -

LI-JEVA-OV2311-GMSL2-200H
$689.00 -

LI-OV2311-FPDLINKIII-050H
$429.00 -

LI-OV2311-GMSL2-100H
$429.00 -

LI-OV2311-GMSL2-200H
$429.00 -
LI-OV2311-IR-GMSL2-047H
$398.00 -
LI-OV2311-MIPI-125H
$99.00 -
LI-OV2311-MIPI-76H
$99.00 -
LI-OV2311-MIPI-M8-H110
$99.00
The OmniVision OV2311 is a specialized CMOS image sensor designed for applications requiring a global shutter and high performance in near-infrared (NIR) light conditions. This sensor is particularly well-suited for machine vision, 3D sensing, and biometric authentication systems. With its unique combination of global shutter technology and NIR sensitivity, the OV2311 offers solutions for challenging imaging scenarios where fast motion capture and operation in low visible light are crucial.
Use Cases (Applications)
The OV2311 sensor is well-suited for a range of applications requiring global shutter and NIR sensitivity:
- Machine Vision
- Industrial automation
- Robotic vision systems
- High-speed inspection
- 3D Sensing
- Structured light systems
- Time-of-flight (ToF) cameras
- Gesture recognition
- Biometric Authentication
- Facial recognition systems
- Iris scanning
- Automotive In-Cabin Monitoring
- Driver monitoring systems
- Occupant detection
- AR/VR Devices
- Eye tracking
- Motion tracking
- Drones and UAVs
- Navigation systems
- Obstacle avoidance
Key Features of OV2311 sensor
- Global Shutter: Enables distortion-free capture of fast-moving objects
- NIR Sensitivity: Enhanced performance in near-infrared light conditions
- High Frame Rate: Up to 60 fps at full resolution for capturing rapid events
- Compact Size: Small form factor for integration into space-constrained devices
- Low Power Consumption: Designed for efficiency in battery-powered applications
- Multiple Interface Options: Supports both MIPI CSI-2 and DVP for flexible integration
- Programmable Controls: Offers adjustable black level calibration, gain, and exposure
- Built-in Temperature Sensor: Allows for temperature monitoring and compensation
Benefits of OV2311 sensor
The OmniVision OV2311 sensor offers several advantages that make it a strong choice for specialized imaging applications:
Distortion-Free Imaging of Fast Motion
- Global Shutter Technology: Captures the entire frame simultaneously, eliminating rolling shutter distortion in fast-moving scenes or when the camera is in motion.
- High Frame Rate: The ability to capture up to 60 fps allows for smooth motion capture and analysis in machine vision and 3D sensing applications.
Exceptional Performance in Low Light and NIR Conditions
- NIR Sensitivity: Enhanced sensitivity in the near-infrared spectrum makes it ideal for applications using NIR illumination, such as facial recognition and low-light surveillance.
- 3 µm Pixel Size: Relatively large pixels contribute to good light sensitivity, beneficial for operation in challenging lighting conditions.
Versatile Integration Options
- Multiple Interfaces: Support for both MIPI CSI-2 and DVP interfaces allows for easy integration into various system designs.
- Compact Form Factor: The small package size makes it suitable for integration into compact devices like AR/VR headsets or small industrial cameras.
Optimized for Specialized Applications
- 3D Sensing Compatibility: Well-suited for structured light and ToF systems, enabling depth sensing and 3D mapping applications.
- Biometric Authentication: The combination of global shutter and NIR sensitivity makes it excellent for facial recognition and iris scanning systems.
Robust Design for Various Environments
- Wide Temperature Range: Operational from -30°C to +85°C, suitable for both indoor and outdoor applications.
- Built-in Temperature Sensor: Allows for system-level temperature monitoring and potential performance optimization.
Power Efficiency
- Low Power Consumption: Designed for efficiency, making it suitable for battery-powered and portable devices.
By offering this combination of global shutter technology, NIR sensitivity, and compact design, the OV2311 sensor provides a specialized imaging solution for applications requiring fast, distortion-free image capture in various lighting conditions. Its capabilities enable the development of advanced systems in machine vision, biometrics, and 3D sensing, meeting the demands of cutting-edge imaging applications where traditional sensors may fall short.


