LI-NANO-CB-POE-IMX477M12-D

$823.00

Image Product Quantity

LI-NANO-CB-POE

Out of stock

1

LI-IMX477-MIPI-M12

Available on backorder

2

FAW-1233-03

278 in stock

2

NVIDIA-JETSON-NANO-SOM

20 in stock

1

NANO-HEATSINK

24 in stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

1x, 2x, 3x, 4x Sony IMX477 12M pixels CMOS Sensors
NANO Carrier Board can support up to 4 MIPI Cameras
Supports PoE (options)
Multi-Camera Streaming

Resolution pixel: 4056 (H) x 3040 (V)
Frame rate: 4056 x 3040 @ 15 fps, 1920 x 1080 @ 60 fps
Optical format: 1/2.3″
Pixel size: 1.55 x 1.55 μm
Part#: LI-NANO-CB-IMX477CS-X (CS lens, without PoE)
LI-NANO-CB-IMX477M12-X (M12 lens, without PoE)
LI-NANO-CB-POE-IMX477CS-X (CS lens, with PoE)
LI-NANO-CB-POE-IMX477M12-X (M12 lens, with PoE)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-NANO-CB V1.2 or LI-NANO-CB-POE V1.2 x 1
2. Nvidia Jetson Nano SOM x 1
3. LI-IMX477-MIPI-CS/M12 x 1, 2, 3 or 4
4. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 4
5. DC 12V power supply x 1
6. USB 2.0 Type A – Micro B cable x 1

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-NANO-CB-POE-IMX477M12-Q

    LI-NANO-CB-POE-IMX477M12-Q

    $1,331.00
  • LI-NANO-CB

    LI-NANO-CB

    $129.00
  • LI-NANO-CB-POE-IMX477CS-Q

    LI-NANO-CB-POE-IMX477CS-Q

    $1,331.00
  • LI-NANO-CB-POE-IMX477CS-D

    LI-NANO-CB-POE-IMX477CS-D

    $823.00
  • LI-NANO-CB-POE

    LI-NANO-CB-POE

    $169.00
  • LI-NANO-CB-POE-IMX477CS

    LI-NANO-CB-POE-IMX477CS

    $569.00
  • LI-NANO-CB-POE-IMX477M12

    LI-NANO-CB-POE-IMX477M12

    $569.00
  • LI-PS12-01

    LI-PS12-01

    $19.00
  • LI-NANO-CB-POE-IMX477M12-T

    LI-NANO-CB-POE-IMX477M12-T

    $1,077.00
  • LI-NANO-CB-POE-IMX477CS-T

    LI-NANO-CB-POE-IMX477CS-T

    $1,077.00
  • LI-NANO-CB-POE-IMX477M12-D

    LI-NANO-CB-POE-IMX477M12-D

    $823.00