LI-USB30-AR0820-GMSL2-060H

LI-USB30-AR0820-GMSL2 1080p HDR GMSL2 Serial Camera

$609.00

Image Product Quantity

LI-AR0820-GMSL2-060H (CAMERA ONLY)

10 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

691 in stock (can be backordered)

1

LI-GMSL2-USB

475 in stock (can be backordered)

1

10 in stock

For high volume order, please email sales@leopardimaging.com

ON SEMI AR0820 8.3M CMOS Sensor
Output 12 bit Raw data
Support 12V Power
Waterproof IP67 ( Up to IP69K)
Active pixel: 3840 H x 2160 V
Optical format: 1/2″
Pixel size: 2.1 um x 2.1 um
Compact size: 30 x 30 mm
Part#: LI-USB30-AR0820-GMSL2-060H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS (Automotive Driver Assistant System)
Autonomous Driving

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-AR0820-GMSL2-xxxH
Power over Cable: +12VDC Power Supply
Single Coax Cable transmit up to 15 meter PoC
Automotive Camera
Kits include: 1. Serial Camera: LI-AR0820-GMSL2-xxxH
2. DeSer board: LI-GMSL2-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable

Source Code in C#
Capture & Display
Save file as BMP & RAW format

Recommended With

  • LI-AR0820-GMSL2-060H

    LI-AR0820-GMSL2-060H

    $499.00
  • LI-USB30-AR0820-GMSL2-110H

    LI-USB30-AR0820-GMSL2-110H

    $727.00
  • LI-AR0820-GMSL2-110H

    LI-AR0820-GMSL2-110H

    $617.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00