Leopard Imaging Holoscan Enabled AI Perception Solutions
Currently we have two types of kits available:
- 10GigE Network Cameras with Embedded Sensor Bridge
- Camera Eval kits that are ready to use with the Holoscan Sensor Bridge Platform
To learn more about Holoscan, visit https://developer.nvidia.com/holoscan-sdk
Available Cameras
| Resolution | Monocular Camera | Stereo/Dual Camera | iToF Camera | Cameras Kits compatible with Holoscan Sensor Bridge | 10G Network Cameras with Embedded Sensor Bridge |
|---|---|---|---|---|---|
| 8M | LI-IMX715-MIPI-HOLOSCAN-082H | LI-IMX715-MIPI-D-HOLOSCAN-080H | ✓ | ||
| LI-IMX274-MIPI-D-HOLOSCAN-090H | ✓ | ||||
| LI-AR0830-10GigE-195H | ✓ | ||||
| 5M | LI-VB1940-VCL-ST80/100-10GigE-120H-POE | ✓ | |||
| 3M | LI-ISX031-MIPI-HOLOSCAN-195H | ✓ | |||
| LI-ISX031-10GigE-118H | LI-ISX031-ST80-10GigE-118H | ✓ | |||
| 2M | LI-AR0234CSC-MIPI-HOLOSCAN-073H | LI-HAWK-HOLOSCAN | ✓ | ||
| 1M | Coming Soon | ||||
| VGA | LI-IPX-KW33000-MIPI-TOF-088H | ✓ |
Key Features
End-to-End Holoscan-Enabled AI Perception Solutions
Seamless integration for advanced AI-powered perception.
Comprehensive Portfolio of Products
Broad selection of solutions tailored to address individual applications.
Low Latecy, High Bandwidth 10Gbps Ethernet
Offers ultra-high-speed data transfer for real-time processing.
Multiple Form Factors
Sized to fit various system requirements and applications.
Power Over Ethernet (PoE)
Enables power and data transmission over a single Ethernet cable for simplified deployment and reduced wiring complexity.
AGX and IGX Orin Support Ready
Optimized for NVIDIA AGX Orin, IGX Orin, and Thor
Stereo Camera Support
Offering stereo and dual vision functionality for depth sensing and object detection.
Monocular Camera Support
Supports single-camera applications for AI-based perception and vision processing.
Applications
Robotics
Automation
AgTech
Medical
Leopard Imaging 10GigE Network Cameras with Embedded Sensor Bridge

LI-ASTRO-ISX031-10GigE-118H

LI-ASTRO-VB1940-VCL-ST80-10GigE-120H

LI-ISX031-10GSFP-118H

LI-IMX530-10GigE-NL

LI-IMX568-10GigE-105H

LI-VB1940-VCL-ST100-10GigE-120H-POE

LI-VB1940-VCL-ST80-10GigE-120H

LI-VB1940-VCL-ST80-10GigE-120H-POE

LI-VB1940-ST100-10GigE-120H-POE

LI-AR0830-10GigE-195H-POE

LI-ISX031-10GigE-118H

LI-ISX031-ST80-10GigE-118H

LI-VB1940-ST100-10GigE-120H
Leopard Imaging Holoscan Camera Eval Kits
Contact Us
Looking for a Holoscan Solution?