Camera Specification:
LI-IMX274-MIPI-D-HOLOSCAN-090H
For Holoscan Hardware Setup illustrations, click here
$329.00
Out of stock
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
For Holoscan Hardware Setup illustrations, click here
$329.00
Out of stock
For high volume order, please email sales@leopardimaging.com
Compatible with Nvidia Holoscan platform
Sony Diagonal 7.20 mm (Type 1/2.5) CMOS Image Sensor IMX274
Dual Camera
Includes IR cut filter (on lens)
| Resolution Pixel: | 3864 (H) x 2196 (V) (active pixels) |
| Baseline: | 50 mm |
| Pixel Size: | 1.62 x 1.62 μm |
| Weight: | ~ 34 g |
| Interface: | 2x 4-lane MIPI CSI-2 |
| Connector: |
QTH-060-04-H-D-A |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
This camera is compatible with Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ✔ | ✔ | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here
