LI-ASTRO-ISX031-10GigE-118H
3M ISX031 10GigE Camera
Stock available overseas, please contact our team at sales@leopardimaging.com.
$598.00
For high volume order, please email sales@leopardimaging.com
3M ISX031 10GigE Camera
Stock available overseas, please contact our team at sales@leopardimaging.com.
$598.00
For high volume order, please email sales@leopardimaging.com
Compatible with NVIDIA® Jetson AGX Orin™ / IGX Orin™ / Thor™ Developer Kit
| Lattice® CertusPro-NX FPGA | |
| AQrate® 10GB Ethernet PHY Transceiver | |
| Sony Diagonal 7.45 mm CMOS Image Sensor ISX031 | |
| Sensor Integrated / Built-in Image Signal Processor | |
| Frame Rate: | 1920 × 1536 @ 30 fps |
| Output Format: | YUV422 8-bit |
| Focusing distance: | 1 m |
| Interface: | 10G High-Speed Bus |
| Connector: | RJ45 |
| Power Supply: | External 12 VDC |
| IR Filter: | 700 nm IR cut filter |
| Color / Mono: | Color |
| Active Pixels: | 1937 (H) x 1553 (V) |
| Optical Format: | 1/2.42″ |
| Pixel Size: | 3.0 x 3.0 μm |
| Lens FOV: | 118˚ horizontal |
If you need to download the driver, please contact:support@leopardimaging.com
In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Machine Vision
| Part#: | LI-ASTRO-ISX031-10GigE-118H |
| Content Includes: | 1. Camera: LI-ASTRO-ISX031-XFI-118H x 1 |
| 2. Box: LI-XFI-10GigE-BOX x 1 | |
| 3. XFI cable x 1 | |
| 4. USB 3.2 GEN2 Type-C cable x 1 | |
| 5. CAT-8 10G Ethernet cable x 1 | |
| 6. 12 VDC Power Supply (for test only) x 1 |
This camera is compatible with NVIDIA® Jetson AGX Orin™ / IGX Orin™ / Thor™ Developer Kit platforms.
| AGX Orin | AGX Thor | IGX Orin | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| ✔ | ✔ | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here



