Camera Specification:
LI-VB1940-MIPI-120H
5.1MP Global Shutter RGB-NIR MIPI Camera Module
$299.00
7 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
5.1MP Global Shutter RGB-NIR MIPI Camera Module
$299.00
7 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
| 5.1MP STMicroelectronics Global Shutter RGB-NIR Sensor | |
| Global shutter | |
| 4-lane MIPI CSI-2 interface | |
| Active Pixels: | 2560 (H) x 1984 (V) |
| Pixel Size: | 2.25 x 2.25 μm |
| Color / Mono: |
RGB NIR |
| Output Format: |
RAW 10-bit / 8-bit |
| Maximum Frame Rate: |
60 fps @ Full resolution |
| Effective Focal Length: | 2.94 ± 5% mm |
| Field of View: | 120˚ horizontal |
| IR Filter: |
Visible + 940 nm band pass filter |
| Operating Temp: |
-30℃ ~ +85℃ |
| Storage Temp: |
-40℃ ~ +85℃ |
| Weight: | ~ 14 g |
If you need to download the driver, please contact:support@leopardimaging.com
Robotic Vision
Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
| Nvidia JETSON Camera Kit: | Coming soon… |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here


