Leopard Imaging Holoscan Enabled AI Perception Solutions

Leopard Imaging has developed ready-to-use camera solutions with the NVIDIA Holoscan Sensor Bridge platform to ensure maximum performance for data acquisition and processing in Edge AI applications. These cameras are engineered to assure smooth compatibility with the Holoscan Sensor Bridge for robust support of advanced connectivity bridging between sensors and computing systems. These are optimized for low-latency sensor interfacing, flexible configuration, and efficient Ethernet packetization-particularly well-suited for applications requiring the highest precision and reliability.

Currently we have two types of kits available:

  • 10GigE Network Cameras with Embedded Sensor Bridge
  • Camera Eval kits that are ready to use with the Holoscan Sensor Bridge Platform

To learn more about Holoscan, visit https://developer.nvidia.com/holoscan-sdk

Available Cameras

Resolution Monocular Camera Stereo/Dual Camera iToF Camera Cameras Kits compatible with Holoscan Sensor Bridge 10G Network Cameras with Embedded Sensor Bridge
8M LI-IMX715-MIPI-HOLOSCAN-082H LI-IMX715-MIPI-D-HOLOSCAN-080H
LI-IMX274-MIPI-D-HOLOSCAN-090H
LI-AR0830-10GigE-195H
5M LI-VB1940-VCL-ST80/100-10GigE-120H-POE
3M LI-ISX031-MIPI-HOLOSCAN-195H
LI-ISX031-10GigE-118H LI-ISX031-ST80-10GigE-118H
2M LI-AR0234CSC-MIPI-HOLOSCAN-073H LI-HAWK-HOLOSCAN
1M Coming Soon
VGA LI-IPX-KW33000-MIPI-TOF-088H

Key Features

End-to-End Holoscan-Enabled AI Perception Solutions

Seamless integration for advanced AI-powered perception.

Comprehensive Portfolio of Products

Broad selection of solutions tailored to address individual applications.

Low Latecy, High Bandwidth 10Gbps Ethernet

Offers ultra-high-speed data transfer for real-time processing.

Multiple Form Factors

Sized to fit various system requirements and applications.

Power Over Ethernet (PoE)

Enables power and data transmission over a single Ethernet cable for simplified deployment and reduced wiring complexity.

AGX and IGX Orin Support Ready

Optimized for NVIDIA AGX Orin, IGX Orin, and Thor

Stereo Camera Support

Offering stereo and dual vision functionality for depth sensing and object detection.

Monocular Camera Support

Supports single-camera applications for AI-based perception and vision processing.

Applications

Robotics

Automation

AgTech

Medical

Leopard Imaging 10GigE Network Cameras with Embedded Sensor Bridge

Leopard Imaging Holoscan Camera Eval Kits

Contact Us

Looking for a Holoscan Solution?

Contact