ADI GMSL2 Cameras
LI-OG09A10-GM2B
LI-AR0544-GM2B
LI-IMX901-GM2B
LI-OG05B20-YUV-GM2B
LI-VB1940-IR-OMS-GM2B
LI-VB56G6A-DMS-GM2B
LI-OX05C1S-GM2B
LI-X5C-IR-OMS-GM2B
LI-ISX028-GM2B
LI-OX03F10-OAX46-GM2E
LI-AR2020-GM2B
LI-OX02C1B-VCSEL-DMS-GM2B
LI-OX12A10-GM2B
LI-AR0341-GM2B
LI-S5K3B6SA-GM2B
LI-VB1940-GM2C
LI-AR0823-GM2B
LI-IMX565-GMSL2
LI-OX05B1S-VCSEL-OMS-96717
LI-OX08D10-GM2B
LI-S5K1H1SBRCCG-96717
LI-IMX728-GM2B
LI-VENUS-IMX623-GM2B
LI-VENUS-ISX031-GM2B
LI-VENUS-OX03F10-OAX40-GM2A
LI-IMX728-96717
LI-KW33000-GMSL2-TOF
LI-OV2312-OAX40-VCL-OMS-GM2B
LI-S5K1H1SBRCCG-GM2B
LI-ST-VG1762-RGBIR-OMS/DMS
LI-ST-VG5761-MONO-DMS
LI-VENUS-OX03D4C-GM2A
LI-VENUS-OX03F10-9295
LI-LEO-OX08B40-OAX40-GM2A
LI-AR0231-AP0200-GMSL2
LI-AR0220-GMSL2
LI-AR0231-GMSL2
LI-AR0231-GMSL2-CFM
LI-AR0233-GMSL2
LI-AR0233-GW5400-GMSL2
LI-AR0234-GMSL2
LI-AR0234CS-GMSL2-OWL
LI-AR0234CS-STEREO-GMSL2 (Hawk)
LI-AR0234CS-YUV-GMSL2
LI-AR0234CSC-GMSL2
LI-AR0234YUV-GMSL2-QC
LI-AR0239-GW5400-GMSL2
LI-AR0521C-GMSL2
LI-AR0820-GMSL2
LI-AR0821C-GMSL2
LI-IMX304-GMSL2
LI-IMX390-GMSL2
LI-IMX390-GW5400-GMSL2
LI-IMX412-GMSL2
LI-IMX424-GMSL2
LI-IMX490-GMSL2
LI-IMX490-GW5400-GMSL2
LI-IMX490-NVP2670-GMSL2
LI-IMX530-GMSL2
LI-IMX568-GMSL2
LI-IMX728-9295
LI-ISX019-GMSL2
LI-OV10640-GMSL2
LI-OV10650-495-GMSL2
LI-OV10650-GMSL2
LI-OV2311-GMSL2
LI-OV2311-IR-GMSL2
LI-OV2311-VCSEL-GMSL2
LI-OV2312-GMSL2
LI-OV2312-VCSEL-OMS-GMSL2
LI-OV2775-GMSL2
LI-OV2778-GW5400-GMSL2
LI-OX03A10-GMSL2
LI-OX03C10-GMSL2
LI-OX05B1S-OAX40-VCL-OMS-GM2B
LI-OX05B1S-VCSEL-OMS-9295
LI-OX08A4Y-GMSL2
LI-S5K2G1-GMSL2
LI-ST-VB56G4A-DMS-GMSL2
LI-VB1940-VCL-OMS-GM2B
LI-VENUS-IMX623-GMSL2
LI-VENUS-ISX021-GMSL2
LI-VENUS-ISX031-GMSL2
LI-VENUS-OX03F10-96717
LI-VENUS-OX08B40-96717
LI-VENUS-SC120AT-GMSL2
LI-X3A-495-GMSL2
LI-VENUS-OX08B40-9295
GMSL2 (Gigabit Multimedia Serial Link 2) represents a significant advancement in high-speed serial communication technology for automotive applications. Developed by Analog Devices, GMSL2 builds upon the success of its predecessor, offering enhanced performance and features to meet the growing demands of modern vehicle systems.
As automotive technology continues to evolve, with an increasing emphasis on advanced driver assistance systems (ADAS), autonomous driving capabilities, and sophisticated in-vehicle infotainment, the need for robust, high-bandwidth data transmission solutions has never been greater. GMSL2 addresses this need by providing a reliable, high-speed link capable of transmitting video, audio, and control data in the challenging automotive environment.
Key Features and Advancements of GMSL2
GMSL2 introduces several significant improvements over its predecessor, enhancing its capabilities and making it even more suitable for demanding automotive applications. Some of the key features and advancements include:
- Increased Bandwidth: GMSL2 supports data rates of up to 6 Gbps per link, a substantial increase over the original GMSL. This higher bandwidth enables the transmission of higher resolution video and more complex sensor data.
- Enhanced EMC Performance: GMSL2 incorporates advanced spread spectrum techniques and improved equalization, resulting in better electromagnetic compatibility (EMC) performance. This is crucial for maintaining signal integrity in the electrically noisy automotive environment.
- Improved Error Detection and Correction: GMSL2 features more robust error detection and correction mechanisms, enhancing the reliability of data transmission and supporting functional safety requirements.
- Lower Power Consumption: Despite the increased performance, GMSL2 is designed to be more energy-efficient than its predecessor, an important consideration in modern vehicle design, especially for electric vehicles.
- Backward Compatibility: GMSL2 maintains backward compatibility with the original GMSL, allowing for easier integration and upgrade paths in existing vehicle platforms.
These advancements make GMSL2 particularly well-suited for a wide range of automotive applications, from high-resolution camera systems to advanced infotainment displays.
Technical Specifications
To better understand the capabilities of GMSL2, let’s examine its key technical specifications:
| Specification | GMSL2 |
| Max Data Rate | 6 Gbps |
| Max Video Resolution | 4K (3840×2160) @ 30 fps |
| Cable Type | Coaxial or STP |
| Max Cable Length | Up to 15m |
| EMC Performance | Exceeds CISPR 25 Class 5 |
| Operating Temperature | -40°C to +105°C |
| Power Consumption | Low |
| Functional Safety | ASIL B capable |
These specifications highlight GMSL2’s ability to handle high-resolution video transmission while maintaining the robustness and reliability required in automotive applications. The support for 4K resolution at 30 fps opens up new possibilities for advanced display systems and high-quality camera feeds.
Applications of GMSL2 in Automotive Systems
GMSL2’s enhanced capabilities make it an ideal choice for a wide range of automotive applications. Here are some key areas where GMSL2 is making a significant impact:
- Advanced Driver Assistance Systems (ADAS):
- High-resolution surround-view camera systems
- Long-range forward-facing cameras for adaptive cruise control and collision avoidance
- Lane departure warning and traffic sign recognition systems
- In-Vehicle Infotainment:
- High-resolution central display systems
- Rear-seat entertainment with multiple independent video streams
- Integration with smartphone mirroring technologies
- Digital Cockpits:
- High-resolution, reconfigurable instrument clusters
- Head-up displays with augmented reality features
- Touch-sensitive control surfaces with haptic feedback
- Autonomous Driving Systems:
- High-bandwidth links for real-time sensor fusion
- Redundant communication pathways for enhanced safety
- Support for AI-based decision-making processes
- Advanced Safety Systems:
- Driver monitoring for fatigue and distraction detection
- Night vision systems for enhanced visibility
- Intelligent airbag deployment based on occupant position
The versatility and performance of GMSL2 enable automotive manufacturers to implement these advanced features while minimizing complexity and reducing overall system costs.
Implementation Considerations for GMSL2
When implementing GMSL2 in automotive designs, several factors need to be considered to ensure optimal performance and reliability:
- System Architecture:
- Determine the most suitable network topology (point-to-point, daisy-chain, or hub-based)
- Plan for scalability and future expansion of the system
- Consider redundancy requirements for safety-critical applications
- Component Selection:
- Choose appropriate GMSL2 serializers and deserializers based on specific application needs
- Select high-quality cables and connectors rated for automotive use
- Consider thermal management requirements for GMSL2 components
- EMC and Signal Integrity:
- Implement proper shielding and grounding techniques
- Use appropriate cable types (coaxial or shielded twisted pair) based on the application
- Consider the impact of cable length on signal quality and implement equalization as needed
- Functional Safety:
- Integrate GMSL2 into the overall functional safety architecture of the vehicle
- Implement appropriate error detection and handling mechanisms
- Ensure compliance with relevant automotive safety standards (e.g., ISO 26262)
- Software Integration:
- Develop or adapt drivers for GMSL2 communication
- Implement middleware for managing GMSL2 links and integrating with higher-level systems
- Consider real-time requirements for safety-critical applications
By carefully addressing these implementation aspects, automotive designers can fully leverage the capabilities of GMSL2 to create advanced, reliable, and cost-effective vehicle systems.
Advantages of GMSL2 over Alternative Technologies
GMSL2 offers several advantages when compared to alternative automotive communication technologies:
- Higher Bandwidth:
- Supports higher data rates compared to traditional automotive interfaces
- Enables transmission of uncompressed high-resolution video
- EMC Performance:
- Superior electromagnetic compatibility compared to many alternatives
- Maintains signal integrity in challenging automotive environments
- Simplicity:
- Simpler implementation compared to packet-based technologies like Ethernet AVB
- Lower processing overhead, resulting in reduced latency
- Cost-Effectiveness:
- Uses less expensive cabling compared to fiber optic solutions
- Reduces overall system complexity and associated costs
- Automotive-Specific Design:
- Purpose-built for automotive applications, addressing specific industry requirements
- Supports functional safety features required in modern vehicles
These advantages make GMSL2 a compelling choice for many automotive applications, particularly those involving high-bandwidth video transmission and sensor data.
Future Outlook for GMSL2
As automotive technology continues to evolve, GMSL2 is well-positioned to meet the increasing demands of next-generation vehicles. Several trends are likely to shape the future development and application of GMSL2 technology:
- Integration with Other Technologies:
- Closer integration with Ethernet AVB for comprehensive in-vehicle networks
- Potential hybridization with other high-speed interfaces for specialized applications
- Support for Higher Resolutions:
- Adaptation to support 8K displays and higher frame rates
- Enhancements to support emerging display technologies (e.g., holographic displays)
- Enhanced Functional Safety:
- Development of ASIL C and D capable variants for highly automated driving systems
- Integration of advanced cybersecurity features
- Improved Energy Efficiency:
- Further reductions in power consumption to support electric vehicle range
- Development of more efficient encoding and transmission techniques
- Expanded Sensor Support:
- Adaptation to support new types of automotive sensors (e.g., high-resolution lidar)
- Enhanced capabilities for sensor fusion applications
As these trends develop, we can expect to see GMSL2 continue to evolve, maintaining its relevance in the rapidly advancing field of automotive technology.
GMSL2 represents a significant advancement in automotive communication technology, offering a robust, high-performance solution for the transmission of video, audio, and control data in modern vehicles. Its combination of high bandwidth, excellent EMC performance, and automotive-specific features make it an ideal choice for a wide range of applications, from advanced driver assistance systems to sophisticated in-vehicle infotainment.
As vehicles continue to incorporate more advanced features and move towards higher levels of autonomy, the importance of high-speed, reliable data transmission will only grow. GMSL2, with its proven performance and ongoing development, is well-positioned to meet these evolving needs, playing a crucial role in shaping the future of automotive technology.
By enabling the seamless integration of high-resolution cameras, sensors, and displays, GMSL2 is helping automotive manufacturers create safer, more intelligent, and more connected vehicles. As we look to the future of automotive design, GMSL2 will undoubtedly continue to be a key enabling technology, driving innovation and enhancing the driving experience for years to come.














