LI-USB30-OX08D10-GM2B-120H-LCE

Stock available overseas, please contact our team at sales@leopardimaging.com

$709.00

Image Product Quantity

LI-OX08D10-GM2B-120H-LCE(CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

392 in stock (can be backordered)

1

LI-GMSL2-USB

Available on backorder

1

LI-PS12-01

70 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision 8MP CMOS HDR RGGB Sensor OX08D10
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
Lens: FOV H 120˚
Resolution: 3840 (H) x 2160 (V)
Frame Rate: 20 fps @ 3840 x 2160
Optical Format: 1/1.73″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Ingress Protection: IP69K
Part#: LI-OX08D10-GM2B-120H-LCE
USB 3.0 EVA Kit Part#: LI-USB30-OX08D10-GM2B-120H-LCE

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-OX08D10-GM2B-120H-LCE
Kit Includes: 1. Serial Camera: OX08D10-GM2B-120H-LCE x 1
2. DeSer Board: LI-GMSL2-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-OX08D10-GM2B-120H-LCE

    LI-OX08D10-GM2B-120H-LCE

    $599.00