Camera Specification:
LI-OX08D10-GM2B-120H-LCE
Stock available overseas, please contact our team at sales@leopardimaging.com
$599.00
For high volume order, please email sales@leopardimaging.com
Stock available overseas, please contact our team at sales@leopardimaging.com
$599.00
For high volume order, please email sales@leopardimaging.com
| OmniVision 8MP CMOS HDR RGGB Sensor OX08D10 | |
| GMSL2 Serializer | |
| GMSL2 Serial Coax Interface with PoC | |
| Lens: | FOV H 120˚ |
| Resolution: | 3840 (H) x 2160 (V) (active pixels) |
| Maximum Frame Rate: | 45 fps @ 3840 x 2160 |
| Optical Format: | 1/1.73″ |
| Pixel Size: | 2.1 x 2.1 μm |
| Power Supply Range: | 9 ~ 19 VDC |
| Ingress Protection: | IP69K |
| Part#: | LI-OX08D10-GM2B-120H-LCE |
| USB 3.0 EVA Kit Part#: | LI-USB30-OX08D10-GM2B-120H-LCE |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Camera Tool Source Code in C#
Capture & Display
Register Access Function

