LI-AR0827-FP4-070H

Stock available overseas, please contact our team at sales@leopardimaging.com

$579.00

Image Product Quantity

LI-AR0827-FP4-070H (CAMERA ONLY)
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
ON Semiconductor AR0827 8.3MP CMOS Color Sensor
TI971 FPDLink-IV Serializer

Lens: FOV H 70˚
Maximum Frame Rate:  40 fps @ 4K
Resolution: 3840 (H) × 2160 (V) (active pixels)
HDR (High Dynamic Range): Supported
LFM (LED Flicker Mitigation):
Supported
Optical Format: 1/1.8″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Ingress Protection:
IP67
Part#: LI-AR0827-FP4-070H
USB 3.0 EVA Kit Part#: LI-USB30-AR0827-FP4-070H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Autonomous Driving

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
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
  • LI-USB30-AR0827-FP4-070H

    LI-USB30-AR0827-FP4-070H

    $629.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00