Camera Specification:
LI-USB30-AR0827-FP4-070H
Stock available overseas, please contact our team at sales@leopardimaging.com
$629.00
For high volume order, please email sales@leopardimaging.com
Stock available overseas, please contact our team at sales@leopardimaging.com
$629.00
For high volume order, please email sales@leopardimaging.com
ON Semiconductor AR0827 8.3MP CMOS Sensor
TI971 FPDLINK-IV Serializer
| Lens: | FOV H 70˚ |
| Resolution: | 3840 x 2160 @ 15 fps |
| Optical Format: | 1/1.8″ |
| Pixel Size: | 2.1 x 2.1 μm |
| Power Supply Range: | 9 ~ 19 VDC |
| Part#: | LI-AR0827-FP4-070H |
| USB 3.0 EVA Kit Part#: | LI-USB30-AR0827-FP4-070H |
If you need to download the driver, please contact:support@leopardimaging.com
High Performance ADAS
Autonomous Driving
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
| Kit Part#: | LI-USB30-AR0827-FP4-070H |
| Kit Includes: | 1. Serial Camera: LI-AR0827-FP4-070H x 1 |
| 2. DeSer Board: LI-FPDLINKIV-USB x 1 | |
| 3. 3-Meter Fakra Cable x 1 | |
| 4. 12 VDC Power Supply x 1 | |
| 5. USB 3.0 Cable x 1 |
| Camera Tool Source Code in C# |
| Capture & Display |
| Register Access Function |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here

