LI-USB30-AR0544-GM2B-108H

$539.00

Image Product Quantity

LI-AR0544-GM2B-108H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

691 in stock (can be backordered)

1

LI-GMSL2-USB

475 in stock (can be backordered)

1

LI-PS12-01

9 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

ON Semiconductor AR0544 5MP CMOS Sensor
ADI MAX96717G GMSL2 serializer
12 VDC Power Supply for camera
Lens: FOV H 108˚
Resolution: TBD
Optical Format: 1/4.2−inch 5 MP (4:3)
Pixel Size: 1.4 μm Back Side Illuminated (BSI)
Color / Mono: Color
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0544-GM2B-108H
USB 3.0 EVA Kit Part#: LI-USB30-AR0544-GM2B-108H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Videoconferencing Endpoint
Webcam
Machine Vision Camera
Video Doorbell
Retail In−store Camera, Bodycam, etc.
3D and Stereo Camera

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-AR0544-GM2B-108H
Kit Includes: 1. Serial Camera: LI-AR0544-GM2B-108H x 1
2. DeSer Board: LI-GMSL2-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-AR0544-GM2B-108H

    LI-AR0544-GM2B-108H

    $429.00