LI-AR0544-GM2B-108H

$429.00

Image Product Quantity

LI-AR0544-GM2B-108H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

343 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

ON Semiconductor AR0544 5MP CMOS Sensor
ADI MAX96717G GMSL2 serializer
Lens: FOV H 108˚
Resolution: 2592 (H) x 1944 (V) (active pixels)
Maximum Frame Rate: 60 fps @ Full Size, Linear Mode
Optical Format: 1/4.2−inch 5 MP (4:3)
Pixel Size: 1.4 μm Back Side Illuminated (BSI)
Color / Mono: Color
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0544-GM2B-108H
USB 3.0 EVA Kit Part#: LI-USB30-AR0544-GM2B-108H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Videoconferencing Endpoint
Webcam
Machine Vision Camera
Video Doorbell
Retail In−store Camera, Bodycam, etc.
3D and Stereo Camera

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here