LI-USB30-IMX728-GM2B-120H-SF-AA

USB30 RGGB 8.39MP 120H AA GMSL2 camera

$569.00

Image Product Quantity

LI-IMX728-GM2B-120H-SF-AA (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

691 in stock (can be backordered)

1

LI-GMSL2-USB

475 in stock (can be backordered)

1

LI-PS12-01

9 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 9.30mm 8.39MP CMOS RGGB Sensor IMX728
12 VDC Power Supply for camera
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 120°
Resolution: 3840 x 2160 @ 19 fps
Optical Format: 1/1.72″
Pixel Size: 2.1 x 2.1 μm
Power Consumption: Approx. 122 mA @ 12 VDC
Focusing Distance: 2m
Part#: LI-IMX728-GM2B-120H-SF-AA
USB 3.0 EVA Kit Part#: LI-USB30-IMX728-GM2B-120H-SF-AA

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Kit Part#: LI-USB30-IMX728-GM2B-120H-SF-AA
Kit Includes: 1. Serial Camera: LI-IMX728-GM2B-120H-SF-AA
2. DeSer Board: LI-GMSL2-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1
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
  • LI-IMX728-GM2B-030H-SF-AA

    LI-IMX728-GM2B-030H-SF-AA

    $539.00
  • LI-IMX728-GM2B-120H-SF-AA

    LI-IMX728-GM2B-120H-SF-AA

    $459.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-IMX728-GM2B-070H-SS-AA

    LI-IMX728-GM2B-070H-SS-AA

    $529.00
  • LI-USB30-IMX728-GM2B-070H-SS-AA

    LI-USB30-IMX728-GM2B-070H-SS-AA

    $639.00
  • LI-USB30-IMX728-GM2B-030H-SF-AA

    LI-USB30-IMX728-GM2B-030H-SF-AA

    $649.00