Camera Specification:
LI-IMX728-GM2B-030H-SF-AA
RGGB 8.39MP AA GMSL2 camera
$539.00
For high volume order, please email sales@leopardimaging.com
RGGB 8.39MP AA GMSL2 camera
$539.00
For high volume order, please email sales@leopardimaging.com
Sony Diagonal 9.30mm 8.39MP CMOS RGGB Sensor IMX728
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
| Lens: | FOV H 30˚ |
| Ingress Protection: | IP69K |
| Resolution: | 3857 (H) x 2177 (V) (active pixels) |
| Maximum Frame Rate: | 30 fps @ 3860 x 2140 |
| Optical Format: | 1/1.72″ |
| Pixel Size: | 2.1 x 2.1 μm |
| Power Supply Range: | 9 ~ 19 VDC |
| Focusing Distance: | 27m |
| Part#: | LI-IMX728-GM2B-030H-SF-AA |
| USB 3.0 EVA Kit Part#: | LI-USB30-IMX728-GM2B-030H-SF-AA |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording
| Camera Tool Source Code in C# |
| Capture & Display |
| Register Access Function |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | ✔ | ✔ | ✔ | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here

