LI-USB30-IMX728-GM2B-030H-SF-AA

USB30 RGGB 8.39MP AA GMSL2 camera

$649.00

Image Product Quantity

LI-IMX728-GM2B-030H-SF-AA (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

343 in stock (can be backordered)

1

LI-GMSL2-USB

420 in stock (can be backordered)

1

LI-PS12-01

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 9.30mm 8.39MP CMOS RGGB Sensor IMX728
12 VDC Power Supply for camera
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 30°
Resolution: 3840 x 2160 @ 19 fps
Optical Format: 1/1.72″
Pixel Size: 2.1 x 2.1 μm
Power Consumption: Approx. 122 mA @ 12 VDC
Focusing Distance: 27m
Part#: LI-IMX728-GM2B-030H-SF-AA
USB 3.0 EVA Kit Part#: LI-USB30-IMX728-GM2B-030H-SF-AA

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Kit Part#: LI-USB30-IMX728-GM2B-030H-SF-AA
Kit Includes: 1. Serial Camera: LI-IMX728-GM2B-030H-SF-AA
2. DeSer Board: LI-GMSL2-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1
Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-USB30-IMX728-GM2B-070H-SS-AA

    LI-USB30-IMX728-GM2B-070H-SS-AA

    $639.00
  • LI-USB30-IMX728-GM2B-120H-SF-AA

    LI-USB30-IMX728-GM2B-120H-SF-AA

    $569.00
  • LI-IMX728-GM2B-030H-SF-AA

    LI-IMX728-GM2B-030H-SF-AA

    $539.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-IMX728-GM2B-070H-SS-AA

    LI-IMX728-GM2B-070H-SS-AA

    $529.00
  • LI-IMX728-GM2B-120H-SF-AA

    LI-IMX728-GM2B-120H-SF-AA

    $459.00