LI-IMX530-10GigE-NL

10GigE Global Shutter IMX530 camera with Holoscan based solution

$1,699.00

Image Product Quantity

LI-IMX530-10GigE-NL (CAMERA ONLY)

Available on backorder

1

10G Ethernet Cable

66 in stock (can be backordered)

1

LI-PS12-01

63 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Compatible with NVIDIA® Jetson AGX Orin™ / IGX Orin™ / Thor™ Developer Kit
Sony Diagonal 19.3 mm CMOS Image color Sensor IMX530
Lattice® CertusPro-NX FPGA
Marvell® 10GB Ethernet PHY Transceiver
Quantity of Sensor: 1
Power Supply External 12 VDC
Lens Mount: C-mount
Color / Mono: Color
Active Pixels: 5328 (H) x 4608 (V)
Optical Format: 1.2″
Pixel Size: 2.74 x 2.74 μm
Lens: NOT inlcuded
Weight:  ~ 307 g
Part#: LI-IMX530-10GigE-NL

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

• Industrial AI
• Smart Manufacturing
• Robotics
• Barcode Scanning

1. 1 x LI-IMX530-10GigE-NL camera module (Lens NOT included)
2. 1 x CAT-8 10G Ethernet cable
3. 1 x 12VDC power supply adaptor

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here