LI-ISX028-GM2B-030H

$599.00

Image Product Quantity

LI-ISX028-GM2B-030H (CAMERA ONLY)

Available for backorder

1

LI-FCB-1T1-SS-3M-WP-S0

647 in stock

1

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 9.30 mm 8.39MP CMOS Sensor ISX028
Maxim GMSL2 serializer MAX96717
Lens: FOV H 30°
Resolution: 3840 (H) x 2160 (V)
Frame Rate: 30 fps @ 3840 x 2160 (based on current ISP binary)
Optical Format: 1/1.72″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-ISX028-GM2B-030H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-ISX028-GM2B-120H

    LI-ISX028-GM2B-120H

    $599.00
  • LI-ISX028-GM2B-070H

    LI-ISX028-GM2B-070H

    $599.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00