Camera Specification:
LI-IMX565-MIPI-FKR-IPX-NL
12.41MP Global Shutter MIPI Camera
$799.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
12.41MP Global Shutter MIPI Camera
$799.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 14 mm CMOS Image Sensor IMX565 | |
| Color sensor | |
| Global shutter | |
| Active Pixels: | 4128 (H) x 3008 (V) |
| Pixel Size: | 2.74 x 2.74 μm |
| Optical Format: |
1/1.1″ |
| Output Format: | 8-bit / 10-bit / 12-bit RAW |
| Interface: | 4-lane MIPI CSI-2 |
| Lens Mount: |
C-mount |
| Lens: | NOT included |
If you need to download the driver, please contact:support@leopardimaging.com
FA Cameras
ITS Cameras
This camera is compatible with Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | ✔ | ✔ | ✔ | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here
| Nvidia JETSON Camera Kit: | Coming soon… |