LI-USB30-VB1940-MIPI-120H

5.1MP Global Shutter RGB-NIR MIPI USB30 Camera Module

$499.00

Image Product Quantity

LI-VB1940-MIPI-120H

7 in stock (can be backordered)

1

LI-USB30 V1.6

705 in stock

1

LI-CSLINK-IPX-TESTER V1.1

3 in stock

1

FAW-1233-02

50 in stock

1

3 in stock

For high volume order, please email sales@leopardimaging.com

5.1MP STMicroelectronics Global Shutter RGB-NIR Sensor
Global shutter
USB 3.0 Super Speed support
RAW data output without compression
Active Pixels: 2560 (H) x 1984 (V)
Pixel Size: 2.25 x 2.25 μm
Color / Mono:
RGB NIR
Video Resolution @ Frame Rate:
2560 x 1984 @ 20 fps
Effective Focal Length: 2.94 ± 5% mm
Field of View: 120˚ horizontal
IR Filter:
Visible + 940 nm band pass filter
Part#: LI-USB30-VB1940-MIPI-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Robotic Vision
Autonomous Driving
Driver Monitoring System
Occupant Monitoring System

Nvidia JETSON Camera Kit: Coming soon…

1. LI-VB1940-MIPI-120H x 1
2. LI-USB30 Main board x 1
3. LI-CSLINK-IPX-TESTER x 1
4. FAW-1233-02 (200 mm) x 1
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
RAW to RGB Conversion
Save file as BMP & RAW format
Color Matrix
Register access function

Recommended With

  • LI-VB1940-MIPI-120H

    LI-VB1940-MIPI-120H

    $299.00