LI-VB1940-MIPI-120H

5.1MP Global Shutter RGB-NIR MIPI Camera Module

$299.00

7 in stock (can be backordered)

For high volume order, please email sales@leopardimaging.com

5.1MP STMicroelectronics Global Shutter RGB-NIR Sensor
Global shutter
4-lane MIPI CSI-2 interface
Active Pixels: 2560 (H) x 1984 (V)
Pixel Size: 2.25 x 2.25 μm
Color / Mono:
RGB NIR
Output Format:
RAW 10-bit / 8-bit
Maximum Frame Rate:
60 fps @ Full resolution
Effective Focal Length: 2.94 ± 5% mm
Field of View: 120˚ horizontal
IR Filter:
Visible + 940 nm band pass filter
Operating Temp:
-30℃ ~ +85℃
Storage Temp:
-40℃ ~ +85℃
Weight: ~ 14 g

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Robotic Vision
Autonomous Driving
Driver Monitoring System
Occupant Monitoring System

Nvidia JETSON Camera Kit: Coming soon…

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0
N/A N/A N/A N/A N/A ✔

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-USB30-VB1940-MIPI-120H

    LI-USB30-VB1940-MIPI-120H

    $499.00