LI-AR2020-GM2B-096H

$425.00

Image Product Quantity

LI-AR2020-GM2B-096H (CAMERA ONLY)
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
ON Semiconductor 20MP CMOS sensor AR2020
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 96˚
Resolution: 5120 (H) x 3840 (V) (active pixels)
Maximum Frame Rate: 19 fps @ 5120 x 3840
Focused Range:
Focused at 6m to cover 2.777m ~ infinity (CoC 1 pixel)
Optical Format: 1/1.8″
Pixel Size: 1.4 µm Back Side Illuminated (BSI)
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR2020-GM2B-096H
USB 3.0 EVA Kit Part#: LI-USB30-AR2020-GM2B-096H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Surveillance Camera
Video Conferencing
Machine Vision
3D and Stereo Imaging
Barcode Scan

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00