LI-AR0830-10GigE-195H-POE

$599.00

Image Product Quantity

LI-AR0830-10GigE-195H-POE (CAMERA ONLY)

9 in stock (can be backordered)

1

10G Ethernet Cable

36 in stock (can be backordered)

2

10G PoE Injector

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Compatible with NVIDIA® Jetson AGX Orin™ and IGX Orin™ Developer Kit
ON Semiconductor 8Mp CMOS Digital Image Sensor AR0830
Lattice® CertusPro-NX FPGA
Marvell® 10GB Ethernet PHY Transceiver
Quantity of Sensor: 1
Power Supply PoE
Color / Mono: Color
Active Pixels: 3840 (H) x 2160 (V)
Optical Format: 1/2.9″
Pixel Size: 1.4 μm Back Side Illuminated (BSI)
Lens FOV: 195˚ horizontal
Part#: LI-AR0830-10GigE-195H-POE

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Machine Vision

1. 1 x LI-AR0830-10GigE-195H-POE camera module
2. 2 x CAT-8 10G Ethernet cable
3. 1 x 10G PoE Injector

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
✔ ✔ N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here