| ON Semiconductor 13MP CMOS Digital Image Sensor AR1335 | |
| Monochrome sensor | |
| Supports M12 lens | |
| 4-lane MIPI CSI-2 | |
| Active Pixels: | 4208 (H) x 3120 (V) |
| Pixel Size: | 1.1 μm Back Side Illuminated (BSI) |
If you need to download the driver, please contact:support@leopardimaging.com
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here
| Nvidia JETSON Camera Kit: | Coming soon… |