AR1335 Camera Modules for High-Resolution Imaging
Showing all 4 results
-
LI-AR1335C-MIPI-061H-AF
$99.00 -
LI-AR1335C-MIPI-H97
$99.00 -
LI-AR1335M-MIPI-098H
$99.00 -
LI-USB30-AR1335C-061H
$369.00
The AR1335 is a high-performance CMOS image sensor developed by ON Semiconductor, designed for applications requiring superior image quality and high resolution. This 1/3.2-inch optical format sensor boasts a 13.2 megapixel resolution, making it ideal for various applications in machine vision, security cameras, and automotive systems. With its advanced features and compact size, the AR1335 offers excellent performance in challenging lighting conditions and fast-moving scenes.
Use Cases (Applications)
The AR1335 sensor is well-suited for a wide range of applications, including:
- Machine Vision Systems
- Industrial inspection and quality control
- Robotics and automation
- Security and Surveillance
- High-resolution IP cameras
- Intelligent video analytics systems
- Automotive
- Advanced Driver Assistance Systems (ADAS)
- Surround view systems
- Driver monitoring
- Consumer Electronics
- Action cameras
- Drones and UAVs
- Medical Imaging
- Endoscopy
- Dental imaging
Key Features of AR1335 sensor
- High Resolution: 13.2 megapixel output for detailed image capture
- Advanced Pixel Technology: 1.1 µm pixel size for excellent low-light performance
- High Frame Rate: Up to 60 fps at 1080p resolution for smooth video capture
- On-Chip Image Signal Processing: Includes features like defective pixel correction and lens shading correction
- Multiple Output Formats: Supports various RAW output formats and RGB
- Low Power Consumption: Efficient design for battery-powered applications
- Wide Dynamic Range: Enhanced imaging in high-contrast scenes
- Global Reset: Enables synchronized operation with multiple cameras
Benefits of AR1335 sensor
The ON Semiconductor AR1335 sensor offers several advantages that make it a versatile choice for various imaging applications:
Superior Image Quality
- High Resolution: With 13.2 megapixels, the AR1335 captures incredibly detailed images, crucial for applications requiring precise visual data.
- Advanced Pixel Technology: The 1.1 µm pixel size allows for excellent low-light performance, ensuring quality imaging even in challenging lighting conditions.
Versatile Performance
- Adjustable Frame Rates: Supporting up to 60 fps at 1080p, the sensor is capable of capturing fast-moving subjects without motion blur, ideal for automotive and security applications.
- Multiple Output Formats: The flexibility in output formats makes it easy to integrate into various system designs and workflows.
Efficient Design
- Compact Size: The small 1/3.2″ optical format allows for the design of compact camera modules, suitable for space-constrained applications.
- Low Power Consumption: Energy-efficient operation makes it suitable for battery-powered devices and systems where power management is critical.
Enhanced Functionality
- On-Chip Image Processing: Built-in image signal processing reduces the need for external processing, simplifying system design and potentially lowering overall costs.
- Wide Dynamic Range: The 72 dB dynamic range ensures clear images in high-contrast scenes, beneficial for outdoor surveillance and automotive applications.
Broad Application Spectrum
- Temperature Range: With an operating range of -30°C to +85°C, the AR1335 is suitable for both indoor and outdoor applications across various industries.
- Versatility: Its features make it adaptable for use in consumer electronics, industrial systems, automotive cameras, and medical imaging devices.
By offering this combination of high resolution, advanced features, and versatile performance, the AR1335 sensor provides a powerful imaging solution for developers and manufacturers across multiple sectors, enabling the creation of sophisticated visual systems for a wide range of applications.