Camera Specification:
LI-USB30-VENUS-IMX623-FP3-118H-R1
$609.00
For high volume order, please email sales@leopardimaging.com
$609.00
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 7.45 mm CMOS Solid-State RGGB Sensor IMX623 | |
| TI953 FPD-Link III Serializer | |
| FPDLink III Serial Coax Interface with PoC | |
| Lens: | FOV H 118° |
| Resolution: | 1936 x 1552 @ 30 fps |
| Optical Format: | 1/2.42″ |
| Pixel Size: | 3.0 x 3.0 μm |
| Power Supply Range: | 8 ~ 17 VDC |
| Part#: | LI-VENUS-IMX623-FP3-118H-R1 |
| USB 3.0 EVA Kit Part#: | LI-USB30-VENUS-IMX623-FP3-118H-R1 |
Automotive
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording
| Default Version: |
| The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
| Kit Part#: | LI-USB30-VENUS-IMX623-FP3-118H-R1 |
| Kit Includes: | 1. Serial Camera: LI-VENUS-IMX623-FP3-118H-R1 x 1 |
| 2. DeSer Board: LI-FPDLINKIII-USB x 1 | |
| 3. 3-Meter Fakra Cable x 1 | |
| 4. 12 VDC Power Supply x 1 | |
| 5. USB 3.0 Cable x 1 |
Camera Tool Source Code in C#
Capture & Display
Register Access Function
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here