LI-ADL-ADP-IMX415-MIPI-081H

Compatible with Intel ADL-N CRB (Alder Lake-N Customer Reference Board)

$349.00

Image Product Quantity

LI-IMX415-MIPI-081H

IMX415 4K Camera Module with M12 Lens

29 in stock

1

FAW-1233-03

452 in stock

1

LI-LSHM130-MIPI-ADP-IPEX

9 in stock

1

9 in stock

For high volume order, please email sales@leopardimaging.com

Categories: Platform Partners, Intel
Tag:
Compatible with Intel ADL-N CRB (Alder Lake-N Customer Reference Board)
Sony Diagonal 6.43 mm (Type 1/2.8) CMOS Image Sensor IMX415
QTY of Camera: 1
Adapter Board: LI-LSHM130-MIPI-ADP-IPEX
Active Pixels: 3864 (H) x 2176 (V)
Pixel Size: 1.45 x 1.45 μm
Optical Format: 1/2.8″
Connector Part# (sensor board): 20525-030E-02

 

1. LI-IMX415-MIPI-081H x 1
2. LI-LSHM130-MIPI-ADP-IPEX adapter board x 1
3. FAW-1233-03 cable (length: 300 mm) x 1