LI-USB30-AR1335C-061H

LI-AR1335C-MIPI-061H-AF USB 3.0 Camera

$369.00

Image Product Quantity

LI-AR1335C-MIPI-061H-AF

37 in stock

1

LI-USB30-CSLINK-IPX-TESTER

12 in stock

1

FAW-1233-02

175 in stock

1

LI-AR1335C-IPEX-ADP V1.1

36 in stock

1

12 in stock

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 13MP CMOS Digital Image Sensor AR1335 CSP
RAW Data streaming
USB 3.0 Super Speed support
Compact size
Resolution: 4208 (H) x 3120 (V) (active pixels)
Frame Rate: 9 fps @ 4208 x 3120
Optical Format: 1/3.2″
Pixel Size: 1.1 μm Back Side Illuminated (BSI)
Power: USB 3.0 + 5 VDC power source
MIPI Camera: LI-AR1335C-MIPI-061H-AF
Part: LI-USB30-AR1335C-061H

 

Digital Still Cameras
PC Cameras
Robots
IoT

Camera Tool Source Code in C#
Capture & Display
RAW to RGB Conversion
Save file as BMP & RAW format
Access Registers

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-AR1335C-MIPI-061H-AF

    LI-AR1335C-MIPI-061H-AF

    $99.00
  • LI-AR1335C-MIPI-097H

    LI-AR1335C-MIPI-097H

    $99.00