LI-AR1335C-MIPI-061H-AF

$99.00

38 in stock

For high volume order, please email sales@leopardimaging.com

Sensor Type: ON Semiconductor 13MP Sensor AR1335 CSP
Optical Format: 1/3.2″
Aperture, F/#: 2.2
Focal Length: 3.85 mm
Depth of Field: 10 cm ~ infinity
Resolution: 4208 (H) x 3120 (V) (active pixels)
Pixel Size: 1.1 μm Back Side Illuminated (BSI)
Output Format: 6-bit / 8-bit / 10-bit RAW data
Maximum Frame Rate: 30 fps @ 4208 x 3120
Color / Mono: Color sensor
Interface: 4-lane MIPI CSI-2
Lens: FOV H 61°
Power Consumption: < 200 mA @ 5 VDC

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here