LI-USB30-AR0234CS-STEREO-GMSL2-30

$509.00

Image Product Quantity

LI-AR0234CS-STEREO-GMSL2-30 (CAMERA)

70 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

691 in stock (can be backordered)

1

LI-GMSL2-USB

475 in stock (can be backordered)

1

LI-PS12-01

9 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 2.3MP CMOS Image Sensor AR0234CS
Color Sensor
GMSL2 Serializer
Certification FCC, CE
Recommended Working Distance: 1.0 ~ 8.0 m
Lens: FOV H 121.5°
Resolution: 3840 x 1200 @ 7.9 fps
IMU: Included
Optical Format: 1/2.6″
Pixel Size: 3.0 x 3.0 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0234CS-STEREO-GMSL2-30
USB 3.0 EVA Kit Part#: LI-USB30-AR0234CS-STEREO-GMSL2-30

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Bar Code Scanner
Depth Sensing
Gesture Recognition
3D Scanning
Positional Tracking
Iris Scanning
Augmented Reality
Virtual Reality
Biometrics
Machine Vision

Kit Part#: LI-USB30-AR0234CS-STEREO-GMSL2-30
Kit Includes: 1. Serial Camera: LI-AR0234CS-STEREO-GMSL2-30 × 1
2. DeSer Board: LI-GMSL2-USB × 1
3. 3-Meter Fakra Cable × 1
4. 12 VDC Power Supply × 1
5. USB 3.0 Cable × 1
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
  • LI-AR0234CS-STEREO-GMSL2-30

    LI-AR0234CS-STEREO-GMSL2-30

    $399.00
  • LI-AR0234CS-ST75-GM2C-120H

    LI-AR0234CS-ST75-GM2C-120H

    $449.00
  • LI-AR0234CS-ST55-GM2C-120H

    LI-AR0234CS-ST55-GM2C-120H

    $449.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-USB30-AR0234CS-ST100-GM2C-120H

    LI-USB30-AR0234CS-ST100-GM2C-120H

    $559.00
  • LI-USB30-AR0234CS-ST55-GM2C-120H

    LI-USB30-AR0234CS-ST55-GM2C-120H

    $559.00
  • LI-AR0234CS-ST100-GM2C-120H

    LI-AR0234CS-ST100-GM2C-120H

    $449.00
  • LI-USB30-AR0234CS-ST75-GM2C-120H

    LI-USB30-AR0234CS-ST75-GM2C-120H

    $559.00