LI-USB30-AR0234CS-ST100-GM2C-120H

$559.00

Image Product Quantity

LI-AR0234CS-ST100-GM2C-120H (CAMERA ONLY)

30 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

296 in stock (can be backordered)

1

LI-GMSL2-USB

415 in stock (can be backordered)

1

LI-PS12-01

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 2.3MP CMOS Image Sensor AR0234CS
Color Sensor
GMSL2 Serializer
Lens: FOV H 121.5°
QTY of Sensor:  2
Baseline: 100 mm
Active Pixels: 1920 (H) x 1200 (V)
IMU: Included
Frame Rate:  2 * (1920 × 1200) @ 7.9 fps
Optical Format: 1/2.6″
Pixel Size: 3.0 x 3.0 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0234CS-ST100-GM2C-120H
USB 3.0 EVA Kit Part#: LI-USB30-AR0234CS-ST100-GM2C-120H

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Bar Code Scanner
Depth Sensing
Gesture Recognition
3D Scanning
Positional Tracking
Iris Scanning
Augmented Reality
Virtual Reality
Biometrics
Machine Vision

Kit Part#: LI-USB30-AR0234CS-ST100-GM2C-120H
Kit Includes: 1. Serial Camera: LI-AR0234CS-ST100-GM2C-120H × 1
2. DeSer Board: LI-GMSL2-USB × 1
3. 3-Meter Fakra Cable × 1
4. 12 VDC Power Supply × 1
5. USB 3.0 Cable × 1

 

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-USB30-AR0234CS-ST55-GM2C-120H

    LI-USB30-AR0234CS-ST55-GM2C-120H

    $559.00
  • LI-AR0234CS-ST55-GM2C-120H

    LI-AR0234CS-ST55-GM2C-120H

    $449.00
  • E3653-A03

    E3653-A03

    $388.00
  • LI-USB30-AR0234CS-ST75-GM2C-120H

    LI-USB30-AR0234CS-ST75-GM2C-120H

    $559.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-AR0234CS-STEREO-GMSL2-30

    LI-AR0234CS-STEREO-GMSL2-30

    $399.00
  • LI-JAG-ADP-GMSL2-8CH

    LI-JAG-ADP-GMSL2-8CH

    $557.00
  • LI-USB30-AR0234CS-STEREO-GMSL2-30

    LI-USB30-AR0234CS-STEREO-GMSL2-30

    $509.00
  • LI-AR0234CS-ST100-GM2C-120H

    LI-AR0234CS-ST100-GM2C-120H

    $449.00
  • LI-AR0234CS-ST75-GM2C-120H

    LI-AR0234CS-ST75-GM2C-120H

    $449.00