LI-AR0234CS-STEREO-GMSL2-30

$399.00

Image Product Quantity

LI-AR0234CS-STEREO-GMSL2-30 (CAMERA)

82 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

1723 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 2.3MP CMOS Image Sensor AR0234CS
Color Sensor
GMSL2 Serializer
Certification FCC, CE
Recommended Working Distance: 1.0 ~ 8.0 m
Lens: FOV H 121.5°
Active Pixels: 1920 (H) x 1200 (V)
IMU: Included
Frame Rate: 60 fps @ 1920 × 1200
Optical Format: 1/2.6″
Pixel Size: 3.0 x 3.0 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0234CS-STEREO-GMSL2-30
USB 3.0 EVA Kit Part#: LI-USB30-AR0234CS-STEREO-GMSL2-30

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Bar Code Scanner
Depth Sensing
Gesture Recognition
3D Scanning
Positional Tracking
Iris Scanning
Augmented Reality
Virtual Reality
Biometrics
Machine Vision

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, and Nvidia Jetson platforms.

AGX Thor(MIPI version) AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
✔ ✔ ✔ ✔ ✔ ✔ N/A N/A N/A ✔ N/A N/A N/A

Please notice that some of the Jetson platforms use our carrier boards instead of Jetson DevKit, and Raspberry Pi5 platform need use our adapter boards.
For detailed Jetson driver with Jetpack version list: Click here

Jetson AGX Xavier Driver Guide: Click here
Jetson AGX Orin Driver Guide: Click here
ISAAC ROS Argus Camera: Click here
ISAAC ROS DNN Stereo Disparity
Click here

Recommended With

  • LI-AR0234CS-ST100-GM2C-120H

    LI-AR0234CS-ST100-GM2C-120H

    $449.00
  • LI-AR0234CS-ST55-GM2C-120H

    LI-AR0234CS-ST55-GM2C-120H

    $449.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-JAG-ADP-GMSL2-8CH

    LI-JAG-ADP-GMSL2-8CH

    $557.00
  • E3653-A03

    E3653-A03

    $388.00
  • LI-AR0234CS-ST75-GM2C-120H

    LI-AR0234CS-ST75-GM2C-120H

    $449.00