LI-IMX283-MIPI-133H

$429.00

40 in stock

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 15.86 mm (Type 1) CMOS Image Sensor IMX283
Resolution: 5496 (H) x 3672 (V) (active pixels)
Pixel Size: 2.4 x 2.4 μm
Output Format: 10-bit / 12-bit Raw data
Maximum Frame Rate: 25 fps @ 5496 x 3694
ISP Not included
Color/Mono: Color
Interface: 4-lane MIPI CSI-2
Lens: FOV H 133°
Power consumption: Approximate 200 mA @ 3.3 VDC
Connector: 20525-030E-02

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Drone
Robots

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0
N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • FAW-1233-03

    FAW-1233-03

    $35.00