IMX283 Camera Modules for High-Resolution Industrial and Scientific Imaging
Showing the single result
The Sony IMX283 is a high-performance CMOS image sensor designed for applications requiring exceptional resolution and image quality. This large-format sensor boasts an impressive 20.4 megapixel resolution, making it ideal for industrial machine vision, scientific imaging, and high-end surveillance systems. With its advanced features and large pixel size, the IMX283 offers superior performance in challenging lighting conditions and scenarios requiring precise detail capture.
Detailed Specs Table
Specification | Details |
Sensor Type | CMOS |
Resolution | 5496 x 3694 pixels (20.4 MP) |
Optical Format | 1.1″ |
Pixel Size | 3.45 µm x 3.45 µm |
Maximum Frame Rate | 22 fps (full resolution) |
Dynamic Range | 70.8 dB |
Output Interface | SLVS-EC (2/4/8 lanes) |
Power Supply | 3.3V, 1.8V, 1.2V |
Operating Temperature | -5°C to +60°C (standard version) |
Package Dimensions | 31.1 mm x 23.0 mm |
Use Cases (Applications)
The IMX283 sensor is well-suited for a wide range of high-performance imaging applications, including:
- Industrial Machine Vision
- High-precision inspection systems
- Automated optical inspection (AOI)
- Metrology and measurement
- Scientific Imaging
- Microscopy
- Astronomical imaging
- Medical imaging research
- High-End Security and Surveillance
- Critical infrastructure monitoring
- Border security systems
- Traffic monitoring and analysis
- Professional Photography and Videography
- Studio cameras
- High-resolution broadcast cameras
- Aerial Imaging
- Mapping and surveying drones
- Agricultural monitoring
- Automotive Testing
- Vehicle dynamics analysis
- Advanced driver assistance systems (ADAS) development
Key Features of IMX283 sensor
- High Resolution: 20.4 megapixel output for incredibly detailed image capture
- Large Pixel Size: 3.45 µm pixels for excellent light sensitivity and dynamic range
- Global Shutter: Eliminates rolling shutter distortion, ideal for capturing fast-moving objects
- SLVS-EC Interface: High-speed data transfer supporting up to 8 lanes
- Low Noise Performance: Ensures clean images even in low-light conditions
- High Dynamic Range: 70.8 dB for improved performance in challenging lighting scenarios
- Multiple Region of Interest (ROI): Allows for flexible readout of specific image areas
- Binning Modes: Supports various binning modes for increased sensitivity or faster frame rates
Benefits of IMX283 sensor
The Sony IMX283 sensor offers several advantages that make it a top choice for high-performance imaging applications:
Exceptional Image Quality
- High Resolution: With 20.4 megapixels, the IMX283 captures incredibly detailed images, crucial for applications requiring precise visual data analysis.
- Large Pixel Size: The 3.45 µm pixel size ensures excellent light sensitivity and low-noise performance, resulting in high-quality images even in challenging lighting conditions.
Versatile Performance
- Global Shutter: This feature eliminates the distortion associated with rolling shutters, making it ideal for capturing fast-moving objects or in scenarios with rapid camera or subject movement.
- Multiple ROI and Binning Modes: These features allow for flexible operation, enabling users to optimize between resolution, frame rate, and sensitivity based on specific application needs.
High-Speed Data Transfer
- SLVS-EC Interface: The scalable low-voltage signaling with embedded clock (SLVS-EC) interface supports high-speed data transfer, crucial for applications requiring real-time image processing or high frame rates.
Robust Design for Industrial and Scientific Use
- Large Format: The 1.1″ optical format provides a large imaging area, beneficial for light collection and overall image quality.
- Operating Temperature Range: Suitable for various environmental conditions, making it versatile for different industrial and outdoor applications.
Advanced Imaging Capabilities
- High Dynamic Range: The 70.8 dB dynamic range ensures clear images in high-contrast scenes, beneficial for outdoor surveillance and industrial inspection applications.
- Low Noise Performance: Crucial for scientific imaging and low-light applications where image clarity is paramount.
Flexibility in System Design
- Multiple Power Supply Voltages: Allows for integration into various system designs with different power architectures.
- Customizable Readout: The ability to read out multiple regions of interest enables system designers to optimize data processing and throughput.
By offering this combination of high resolution, advanced features, and versatile performance, the IMX283 sensor provides a powerful imaging solution for developers and manufacturers in industrial, scientific, and high-end imaging sectors. Its capabilities enable the creation of sophisticated visual systems that can capture and analyze images with exceptional detail and accuracy, meeting the demands of the most challenging imaging applications.