LI-USB30-IMX490-GW5400-FPDLINKIII-065H

$759.00

Image Product Quantity

LI-IMX490-GW5400-FPDLINKIII-065H (CAMERA ONLY)

12 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

647 in stock

1

LI-FPDLINKIII-FP-USB-BOX

69 in stock

1

LI-M-USB-FKR-FP-BOX

16 in stock

1

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 10.36mm (Type 1/1.55) 5.36MP CMOS Image Sensor IMX490
YUV output without compression
GEO Semi GW5400 ISP
TI953 FPD-Link III Serializer
Support HDR
Lens: HFOV 65°
IP rating: IP67
Active pixel: 2880 (H) x 1860 (V)
Optical format: 1/1.55″
Pixel size: 3.0 x 3.0 µm
Compact size: 30 x 30 x 37.8 mm
Camera Part#: LI-IMX490-GW5400-FPDLINKIII-065H
USB 3.0 Kit Part#: LI-USB30-IMX490-GW5400-FPDLINKIII-065H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
5MP video applications
ADAS + Viewing Fusion

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Power over Cable: 9 ~ 19 VDC
Kits include: 1. Serial Camera: LI-IMX490-GW5400-FPDLINKIII-xxxH
2. USB3.0 DeSer Tester: LI-USB30-DESER-FPDLINKIII-FP
3. Fakra Coax Cable
4. 12VDC Power supply
5. USB3.0 Cable

Source Code in C#
Capture & Display
ISP Rom Update

This camera has been tested on the below platforms:

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-IMX490-GW5400-FPDLINKIII-065H

    LI-IMX490-GW5400-FPDLINKIII-065H

    $619.00