IMX490 Camera Modules for Advanced Automotive Imaging
Showing 1–9 of 26 results
-
LI-IMX490-FPDLINKIII-040H
$519.00 -
LI-IMX490-FPDLINKIII-090H
$589.00 -
LI-IMX490-FPDLINKIII-120H
$617.00 -
LI-IMX490-GMSL2-030H
$589.00 -
LI-IMX490-GMSL2-040H
$519.00 -
LI-IMX490-GMSL2-065H
$529.00 -
LI-IMX490-GMSL2-090H
$589.00 -
LI-IMX490-GMSL2-120H
$617.00 -
LI-IMX490-GW5400-FPDLINKIII-065H
$619.00
The Sony IMX490 is a state-of-the-art CMOS image sensor specifically designed for automotive applications. This large format sensor offers high resolution and exceptional performance in challenging lighting conditions, making it ideal for advanced driver assistance systems (ADAS), autonomous driving technologies, and other automotive vision applications. With its innovative design and features tailored for vehicular use, the IMX490 represents a significant advancement in automotive imaging technology.
Detailed Specs Table
Specification | Details |
Sensor Type | CMOS |
Resolution | 2880 x 1880 pixels (5.4 MP) |
Optical Format | 1/1.55″ |
Pixel Size | 3.0 µm x 3.0 µm |
Maximum Frame Rate | 60 fps (full resolution) |
Dynamic Range | 120 dB (with DOL-HDR) |
Output Interface | MIPI CSI-2 |
Power Supply | Information not publicly available |
Operating Temperature | Likely -40°C to +105°C (automotive grade) |
Package Dimensions | Information not publicly available |
Use Cases (Applications)
The IMX490 sensor is primarily designed for automotive applications, including:
- Advanced Driver Assistance Systems (ADAS)
- Forward collision warning
- Lane departure warning
- Traffic sign recognition
- Autonomous Driving Technologies
- Environmental perception
- Object detection and classification
- Path planning
- Surround View Systems
- 360-degree vehicle surroundings monitoring
- Parking assistance
- Night Vision Systems
- Enhanced visibility in low-light conditions
- Pedestrian detection at night
- In-Cabin Monitoring
- Driver attention monitoring
- Occupant detection and classification
- High-End Dashcams
- High-quality video recording for evidence and insurance purposes
Key Features of IMX490 sensor
- High Resolution: 5.4 megapixel output for detailed image capture in automotive environments
- Large Pixel Size: 3.0 µm pixels for excellent light sensitivity, crucial for automotive applications
- LED Flicker Mitigation: Reduces flickering from LED light sources, important for traffic sign recognition
- DOL-HDR Support: Digital Overlap High Dynamic Range for clear imaging in high-contrast scenes
- Wide Dynamic Range: Up to 120 dB, essential for handling varied lighting conditions in automotive scenarios
- Global Shutter with DOL: Combines global shutter functionality with high dynamic range capabilities
- Automotive-Grade Reliability: Designed to meet stringent automotive quality and reliability standards
- Enhanced Near-Infrared (NIR) Sensitivity: Improves performance in low-light conditions and with NIR illumination
Benefits of IMX490 sensor
The Sony IMX490 sensor offers several advantages that make it a top choice for automotive imaging applications:
Exceptional Image Quality in Challenging Conditions
- High Dynamic Range: With up to 120 dB dynamic range, the sensor can capture clear images in scenes with extreme brightness variations, common in automotive environments.
- Large Pixel Size: The 3.0 µm pixels ensure excellent light sensitivity, crucial for low-light performance in night driving scenarios.
Advanced Automotive-Specific Features
- LED Flicker Mitigation: This feature is essential for accurately capturing LED traffic signs and lights, preventing misinterpretation due to flickering.
- Global Shutter with DOL: Combines distortion-free imaging of moving objects with high dynamic range, ideal for capturing fast-moving scenes in varied lighting.
Versatile Performance for ADAS and Autonomous Driving
- High Resolution: The 5.4 MP resolution provides the detail necessary for accurate object detection and classification in ADAS applications.
- Enhanced NIR Sensitivity: Improves performance in low-light conditions and with NIR illumination, beneficial for night vision systems.
Automotive-Grade Reliability
- Wide Operating Temperature Range: Designed to function reliably in extreme automotive environments, from very cold to very hot conditions.
- Stringent Quality Standards: Built to meet the rigorous reliability and durability requirements of the automotive industry.
Optimized for Automotive Integration
- MIPI CSI-2 Interface: This standardized interface ensures compatibility with automotive-grade processors and simplifies system integration.
- Power Efficiency: Although specific power consumption data is not public, it’s likely optimized for the power constraints of automotive systems.
Enabling Advanced Automotive Technologies
- Autonomous Driving Support: The sensor’s capabilities make it suitable for the complex imaging requirements of autonomous vehicle systems.
- Multi-Camera Systems: Can be used in various locations around the vehicle for comprehensive environmental perception.
By offering this combination of high resolution, advanced automotive-specific features, and robust performance in challenging conditions, the IMX490 sensor provides a cutting-edge imaging solution for the automotive industry. Its capabilities enable the development of sophisticated vision systems that can enhance vehicle safety, support autonomous driving technologies, and improve overall driving experiences.