LI-USB30-AR0234CSC

AR0234CS color USB 3.0 Camera

$499.00

Image Product Quantity

LI-AR0234CSC-MIPI-M12

Out of stock

1

LI-USB30-CSLINK-IPX-TESTER

12 in stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

ON Semiconductor CMOS 1/2.6” Color Image Sensor AR0234CS
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function
Resolution: 1920 (H) x 1200 (V)
(Current firmware supports 1920 x 1080)
Frame rate: 40 fps @ 1080P
Optical format: 1/2.6″
Pixel size: 3.0 x 3.0 µm
Power: USB 3.0 + 5 VDC power source
MIPI Camera: AR0234CSC MIPI Module
Part: LI-USB30-AR0234CSC

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Machine Vision
Medical Camera
Scientific Camera

Part#: LI-USB30-AR0234CSC
Kits include: 1. Camera: LI-AR0234CSC-MIPI-M12
2. Main board: LI-USB30 Main Board
3. Tester: LI-CSLINK-IPX-TESTER
4. Cable: FAW-1233-02 (200 mm)

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-AR0234CSC-MIPI-M12

    LI-AR0234CSC-MIPI-M12

    $279.00
  • LI-USB30-AR0234CSM

    LI-USB30-AR0234CSM

    $499.00