LI-NANO-CB-IMX219-136H-T

$537.00

Image Product Quantity

LI-NANO-CB

80 in stock

1

LI-IMX219-MIPI-FF-NANO-H136

Out of stock

3

LI-PI-IPEX-MIPI-ADP-BOARD

Out of stock

3

FAW-1233-01

284 in stock

3

NVIDIA-JETSON-NANO-SOM

20 in stock

1

NANO-HEATSINK

24 in stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

1x, 2x, 3x, 4x Sony Diagonal 4.60 mm (Type 1/4) 8MP CMOS Image Sensor IMX219
NANO Carrier Board can support up to 4 MIPI Cameras
Supports PoE (options)
Multi-Camera Streaming

Resolution Pixel: 3280 (H) x 2464 (V)
Frame Rate: Supports 3264 x 2464 @ 21 fps, 3264 x 1848 @ 28 fps, 1920 x 1080 @ 30 fps and 1280 x 720 @ 60 fps (with current driver)
Optical Format: 1/4″
Pixel Size: 1.12 x 1.12 μm
Part#: LI-NANO-CB-IMX219-xxxH-X (without PoE)
LI-NANO-CB-POE-IMX219-xxxH-X (with PoE)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-NANO-CB V1.2 or LI-NANO-CB-POE V1.2 x 1
2. Nvidia Jetson Nano SOM x 1
3. LI-IMX219-MIPI-FF-NANO-H90/H136 x 1, 2, 3 or 4
4. LI-PI-IPEX-1233-ADPT x 1, 2, 3, or 4
5. DC 12V power supply x 1
6. USB 2.0 Type A – Micro B cable x 1

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-PI-IPEX-1233-ADPT

    LI-PI-IPEX-1233-ADPT

    $50.00
  • LI-NANO-CB-IMX219-136H-T

    LI-NANO-CB-IMX219-136H-T

    $537.00
  • LI-NANO-CB-IMX219-136H

    LI-NANO-CB-IMX219-136H

    $379.00
  • LI-NANO-CB-IMX219-090H-D

    LI-NANO-CB-IMX219-090H-D

    $458.00
  • LI-NANO-CB-IMX219-090H-Q

    LI-NANO-CB-IMX219-090H-Q

    $616.00
  • LI-NANO-CB

    LI-NANO-CB

    $129.00
  • LI-PS12-01

    LI-PS12-01

    $19.00
  • LI-NANO-CB-IMX219-136H-Q

    LI-NANO-CB-IMX219-136H-Q

    $616.00
  • LI-NANO-CB-IMX219-090H

    LI-NANO-CB-IMX219-090H

    $379.00
  • LI-NANO-CB-IMX219-136H-D

    LI-NANO-CB-IMX219-136H-D

    $458.00
  • LI-NANO-CB-IMX219-090H-T

    LI-NANO-CB-IMX219-090H-T

    $537.00